TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, White
Image of RS115W TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, White
Image of RS115W TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, White

TradeSelect, Residential Grade, Toggle Switch, 1P, 15A 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115W

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, White

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS115W

Color

EU RoHS Indicator

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100895

Dimensions

Weight

0.096 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10

Pallet Quantity

8500