TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals, Brown
Image of RR15 TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals, Brown
Image of RR15 TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals, Brown

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals, Brown

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR15

tradeSELECT® Straight Blade Receptacle, Residential Grade, Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Push Terminals

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR15

Color

Brown

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Traditional Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Duplex

UPC

883778100017

Dimensions

Display Size

Standard Sized Product

Weight

0.038 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

10000