TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond
Image of RR151LA TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

TradeSelect, Straight Blade Devices, Receptacles, Residential Grade, Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR151LA

tradeSELECT® Straight Blade Receptacle, Residential Grade, Single, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR151LA

Color

Light Almond

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778119224

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10