TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black
Image of RRD15BK TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Decorator Duplex, 15A 125V, 2-Pole 3- Wire Grounding, 5-15R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RRD15BK

tradeSELECT® Straight Blade Residential Grade, Decorator Duplex, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R

  • Residential Grade
  • Receptacles
  • Decorator Duplex

Standard Product

General

Application

Residential Receptacles

Catalog Number

RRD15BK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Decorator Duplex

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

UPC

883778100130

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Push and Side Wire

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

1875

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

10000