
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RRD15W
Standard Product
Application
Residential Receptacles
Catalog Number
RRD15W
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Decorator Duplex
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
883778100116
Display Size
Standard Sized Product
Amperage Rating
15 A
Connectivity
Eight Push Wire Holes
Current / Amperage Rating
15 A
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Wattage
1875
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#14 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
5-15R
Carton Quantity
10
Pallet Quantity
10000