TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory
Image of RR205I TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory
Image of RR205I TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR205I

tradeSELECT® Straight Blade Residential Grade, Single, 20A 250V, 2-Pole 3-Wire Grounding, 6-20R, Self Grounding

  • Smooth indented face appearance
  • Multiple-drive Slot/Phillips/Robertson head screws
  • Tough thermoplastic ultrasonically welded cover and base

Self Grounding

General

Application

Residential Receptacles

Catalog Number

RR205I

Color

Ivory

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Specifications

  • Material - Thermoplastic
  • Number of Poles - 2 Pole
  • Product Type - Receptacle
  • Receptacle Type - Single

UPC

883778300608

Dimensions

Display Size

Standard Sized Product

Weight

0.042 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Side Wired

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250V kV

Voltage Rating Description

250V kV

Wattage

5000 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#12 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Nema Rating

6-20R

Operational

Performance

  • Environmental - Operating temperature - -20°C to 60°C
  • Mechanical - Terminal - Terminal screws accepts up to #12 AWG, Push wire designed for #14 AWG solid copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

8500