TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, White
Image of RR450FW TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, White

TradeSelect, Straight Blade Devices, Residential Grade, Receptacles, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RR450FW

tradeSELECT® Straight Blade Residential Grade, Single, 50A 125/250V, 3-Pole 4-Wire Grounding, 14-50R, Flush Mount

  • Sequenced contacts assure protection
  • Catalog number, ratings and certifications molded in face
  • One piece design power and ground contacts

Flush Mount Receptacle

General

Application

Residential Range and Dryer Devices

Catalog Number

RR450FW

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Material - Mounting Hardware

Screw Mounting

Series

Heavy Duty

Style

Smooth Face

Type

Single Receptacle

UPC

883778100765

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Wattage

12500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Nema Rating

14-50R

Logistics

Carton Quantity

10

Pallet Quantity

2450