TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Black
Image of RS115BK TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Black

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115BK

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Black

General

Catalog Number

RS115BK

Color

EU RoHS Indicator

Yes

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778101496

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

10800