TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Ivory
Image of RS115I TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Ivory

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS115I

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Single Pole, 15A 120V AC, Ivory

General

Catalog Number

RS115I

Color

EU RoHS Indicator

Yes

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100888

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Logistics

Carton Quantity

10

Pallet Quantity

10800