TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, White
Image of RS315W TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, White

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RS315W

TradeSelect, Switches and Lighting Controls, Residential Grade, Toggle Switches, Three Way, 15A 120V AC, White

  • Hi-visibility yellow base for easy installation
  • Elongated strap for easier wall box mounting
  • Tough thermoplastic with ultrasonically welded cover and base

General

Catalog Number

RS315W

Color

EU RoHS Indicator

Yes

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Specifications

  • Base and Cover - Tough Thermoplastic
  • Termination - Side Wire

UPC

883778100932

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Performance

  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)

Logistics

Carton Quantity

10

Pallet Quantity

8500