
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2030AP
Standard Product
Application
Metallic
Catalog Number
HBL2030AP
Color
Gray
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
20 and 30A Wall Box Adapter
Material
Non-Metallic
Material - Mounting Hardware
Screw Mounting
Series
Back Boxes and Adapters
Specifications
Accessory Item - Adapter Plate
Style
For 20 And 30A Watertight Safety Shroud Receptacles And Inlets
Type
Back Box
UPC
783585495408
Dimensions
3.28 in x 0.5 in x 4.66 in
Display Size
Standard Sized Product
Height
4.66 in
Length
3.28 in
Weight
0.3 lb
Width
0.5 in
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
840