
Brand: Burndy
Catalog ID: UC28RS
Application
For All Combinations Of Copper, Aluminum, ACSR, 6201 And 5005
Catalog Number
UC28RS
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
240 in-lb
Material
Aluminum Alloy, Cast
Plated
N
Plating Type
Unplated
Sub Brand
TAPIT
Trade Name
TAPIT™
Type
UC-RS
UPC
781810095805
UPC 14 Digit GTIN
00781810095805
Dimension - B Length fraction
1-3/8 in
Dimension - B Length inch
1.375 in
Dimension - Height fraction
2-3/8 in
Dimension - Height inch
2.33 in
Dimension - Height mm
59 mm
Dimension - Width fraction
1-7/8 in
Dimension - Width inch
1.87 in
Dimension - Width mm
47 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - AAAC 5005 Size A Range
1/0 AWG-4/0 AWG
Conductor - AAAC 5005 Size B Range
6 AWG-1/0 AWG
Conductor - AAAC 6201 Size A Range
1/0 AWG-4/0 AWG
Conductor - AAAC 6201 Size B Range
6 AWG-1/0 AWG
Conductor - AL Str Size A
1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - AL Str Size A Range
1/0 AWG-4/0 AWG
Conductor - AL Str Size B
8 AWG;6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - AL Str Size B Range
8 AWG-1/0 AWG
Conductor - Copper Solid Size B
8 AWG
Conductor - Copper Str Size A
1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size A Range
1/0 AWG-4/0 AWG
Conductor - Copper Str Size B
8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG
Conductor - Copper Str Size B Range
8 AWG-1/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Installation Torque Recommended in-lb
240 in-lb
Carton Quantity
25
Pallet Quantity
6750