Image of UC2W28L UC2W28L, Cast Copper Alloy Universal Parallel Clamp

UC2W28L, Cast Copper Alloy Universal Parallel Clamp

Brand: Burndy

Catalog ID: UC2W28L

Cast Copper Alloy Universal Parallel Clamp, 2 Sol. - 4/0 Str, 1-1/8 Length, 1-3/4 in Width, Tin-plated.

  • Interlocking finger design accommodates large range of conductor sizes
  • Tin-plated, cast of high copper alloy and clamped with plated steel bolt

General

Application

For All Combinations Of Copper, Aluminum, ACSR, 6201, 5005, Steel And Copperweld

Catalog Number

UC2W28L

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

110 LBS/in

Plated

N

Plating Type

Tin - Electro Plated

Sub Brand

TAPIT

Type

UC-L, Universal

UPC

781810094907

UPC 14 Digit GTIN

00781810094907

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.125 in

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.50 in

Dimension - Height mm

0 mm

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.75 in

Conductor Related

Conductor - AAAC 5005 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - AL Str Size

2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

2 AWG-4/0 AWG

Conductor - Copper Solid Size

2 AWG

Conductor - Copper Solid Size Range

2 AWG

Conductor - Copper Str Size

2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size A

2 - 4/0

Conductor - Copper Str Size A Range

2 - 4/0

Conductor - Copper Str Size B

2 - 4/0

Conductor - Copper Str Size B Range

2 - 4/0

Conductor - Copper Str Size Range

2 AWG-4/0 AWG

Conductor - CopperWeld C Solid Size

8 AWG;7 AWG;6 AWG

Conductor - CopperWeld Solid Size Range

8 AWG-6 AWG

Conductor - Galvanized Steel Str Size

9/32 (7) in;5/16 (7) in;3/8 (7) in;7/16 (7) in;1/2 (19) in;9/16 (19) in

Conductor - Galvanized Steel Str Size Range

9/32 (7) in-9/16 (19) in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

110 LBS/in

Logistics

Carton Quantity

50

Pallet Quantity

4200