
Brand: Trinetics
Catalog ID: 33247501
Trinetics® UltraVac switches set the standard for flexibility,durability and reliability. With high dielectricstrength, easy installation and provenperformance beyond ANSI C37.66 standards,UltraVac® switches are ideal for demanding,long life applications.
Catalog Number
33247501
Interruption Type
Cycloaliphatic Epoxy
Operating Mechanism
Motor
Switch Type
Vacuum in solid dielectric
Type
UltraVac
UPC
096359591467
Dimensions
15.000 in x 17.750 in x 33.000 in
Height
33 in
Length
15 in
Weight
51 lb
Width
17.75 in
Creep and Leakage Distance
27"
Operating Voltage
120 VAC
Phase
Single Phase
Operating Mechanism
Motor