Image of 33247402 UltraVac 20kV, 125kV BIL, 200A Solid Dielectric Vacuum Switch, 33"
Image of 33247402 UltraVac 20kV, 125kV BIL, 200A Solid Dielectric Vacuum Switch, 33"

UltraVac 20kV, 125kV BIL, 200A Solid Dielectric Vacuum Switch, 33"

Brand: Trinetics

Catalog ID: 33247402

24kV, 150kV BIL, 200A vacuum switch in solid dielectric insulation, with manual handle, 120V solenoid operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

Trinetics® UltraVac switches set the standard for flexibility,durability and reliability. With high dielectricstrength, easy installation and provenperformance beyond ANSI C37.66 standards,UltraVac® switches are ideal for demanding,long life applications.

General

Catalog Number

33247402

Interruption Type

Cycloaliphatic Epoxy

Operating Mechanism

Motor

Product Type

UltraVac Solid Dielectric Vacuum

Switch Type

Vacuum in solid dielectric

Type

UltraVac

UPC

096359624943

Electrical Ratings

Creep and Leakage Distance

33"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Single Phase

Configuration

Operating Mechanism

Motor