VCGP-100 - V - Clear-Tempered Glass Globe - 150 W A-21 Lamp - Thermal And Shock Resistant
Image of VCGP-100 VCGP-100 - V - Clear-Tempered Glass Globe - 150 W A-21 Lamp - Thermal And Shock Resistant
Image of VCGP-100 VCGP-100 - V - Clear-Tempered Glass Globe - 150 W A-21 Lamp - Thermal And Shock Resistant

VCGP-100 - V - Clear-Tempered Glass Globe - 150 W A-21 Lamp - Thermal And Shock Resistant

Brand: Killark

Catalog ID: VCGP-100

V Series - Clear-Tempered Glass Globe - 150 W A-21 Lamp - Thermal And Shock Resistant

Clear tempered globe for V Series lighting.

General

Application

For use with V Series lighting.

Catalog Number

VCGP-100

Color

Clear

Material

Glass

Optic Type

Globe Only

Product Family

Lighting

Series

V Series

Type

Glass Globe

UPC

783936710204

Dimensions

Dimensions

7 in x 4 in x 4 in

Gross Weight with Packaging

1.09

Height

4 in

Length

7 in

Width

4 in

Logistics

Carton Quantity

30