Image of VJ57 Versamate Series 100A, 1-1/2" Dead-End Back Box
*Representative image
Image of VJ57 Versamate Series 100A, 1-1/2" Dead-End Back Box

Versamate Series 100A, 1-1/2" Dead-End Back Box

Brand: Killark

Catalog ID: VJ57

Versamate Series - 100A, 1-1/2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VJ57

Color

EU RoHS Indicator

Product Family

Plugs & Receptacles

Series

VersaMate Series

UPC

783936834658

Dimensions

Hub Size

1-1/2"

Weight

6.83 lb

Certifications And Compliance

EU RoHS Indicator