Image of VJ68 Versamate Series 200A, 2" Dead-End Back Box
*Representative image
Image of VJ68 Versamate Series 200A, 2" Dead-End Back Box

Versamate Series 200A, 2" Dead-End Back Box

Brand: Killark

Catalog ID: VJ68

Versamate Series - 200A, 2" Dead-End Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VJ68

Color

EU RoHS Indicator

Product Family

Plugs & Receptacles

Series

VersaMate Series

UPC

783936832876

Dimensions

Hub Size

2"

Weight

11.28 lb

Certifications And Compliance

EU RoHS Indicator