Image of VRC36 Versamate Series 60A, 1" Feed-Thru Back Box
*Representative image
Image of VRC36 Versamate Series 60A, 1" Feed-Thru Back Box

Versamate Series 60A, 1" Feed-Thru Back Box

Brand: Killark

Catalog ID: VRC36

Versamate Series - 60A, 1" Feed-Thru Back Box

  • Exclusive “blind” receptacle mounting holes prevent moisture from entering box via thread cavities.
  • Come with a green grounding screw.

For use with Versamate Series Receptacles.

General

Catalog Number

VRC36

EU RoHS Indicator

Product Family

Plugs & Receptacles

Series

VersaMate Series

UPC

783936834573

Dimensions

Hub Size

1"

Weight

3 lb

Certifications And Compliance

EU RoHS Indicator