Image of VSI30R407 Versamate Series Receptacle 32A 3P 4W 480V
*Representative image
Image of VSI30R407 Versamate Series Receptacle 32A 3P 4W 480V

Versamate Series Receptacle 32A 3P 4W 480V

Brand: Killark

Catalog ID: VSI30R407

VERSAMATE RECEPT 32A 3P4W 480V

Killark VersaMate® VSI Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, while the non-metallic construction ensures the ultimate in corrosive resistance. Color coding and pin configuration makes it physically impossible to mate plugs and receptacles of different voltages and current ratings. Interlocked switch mechanism prevents the accidental removal of the plug from the receptacle under load.

General

Catalog Number

VSI30R407

Product Family

Plugs & Receptacles

Series

VSI Series

UPC

783936987156