
Brand: Killark
Catalog ID: VGH-2
Ceiling mount splice box for V Series.
Application
For use with V Series lighting.
Catalog Number
VGH-2
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Number of Lamps
0
Series
V Series
Type
Aluminum Ceiling Mount Splice Box
UPC
783936750088
Dimensions
6.88 in x 3.75 in x 5.5 in
Gross Weight with Packaging
0.31
Height
5.5 in
Hub Size
3/4"
Length
6.88 in
Width
3.75 in
EU RoHS Indicator
Contact Manufacturer
Number of Lamps
0
Carton Quantity
5