VM3S100 - VM3 Series - 100W High Pressure Sodium Quadri-Volt Housing
Image of VM3S100 VM3S100 - VM3 Series - 100W High Pressure Sodium Quadri-Volt Housing

VM3S100 - VM3 Series - 100W High Pressure Sodium Quadri-Volt Housing

Brand: Killark

Catalog ID: VM3S100

VM3 Series - 100W High Pressure Sodium Quadri-Volt Housing

The VM3 Series is a low bay and high bay HID luminaire. This fixture is made with a cast copper-free aluminum housing and mount that is suitable for harsh and hazardous environments.

General

Catalog Number

VM3S100

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VM3 Series

UPC

783936966069

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2