Image of VM5P400 VM5P400 - VM5 Series, AL 400W High Wattage Pulse Start Metal Halide Lt Fix (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz
Image of VM5P400 VM5P400 - VM5 Series, AL 400W High Wattage Pulse Start Metal Halide Lt Fix (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz

VM5P400 - VM5 Series, AL 400W High Wattage Pulse Start Metal Halide Lt Fix (Lamp Not Incl), Optic Thread 7-3/4", Quadri-Volt (120/208/240/277V), 60Hz

Brand: Killark

Catalog ID: VM5P400

VM5 Series - Aluminum 400 Watt High Wattage Pulse Start Metal Halide Light Fixture (Lamp Not Included) - Optic Thread Size 7-3/4 Inch -Quadri-Volt (120/208/240/277V) At 60Hz

Product details

General

Catalog Number

VM5P400

Color

Tan

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

Metal Halide Pulse

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Luminaire Only

Series

VM5

Type

Aluminum Pulse Start Metal Halide Fixture

UPC

783936967042

Dimensions

Dimensions

14.06 in x 14.88 in x 14 in

Gross Weight with Packaging

32

Height

14 in

Length

14.06 in

Width

14.88 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

400 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2