Image of VMA3B VMA3B - VM Series 1" Pendant Splice Box
Image of VMA3B VMA3B - VM Series 1" Pendant Splice Box

VMA3B - VM Series 1" Pendant Splice Box

Brand: Killark

Catalog ID: VMA3B

VM Series 1" Pendant Splice Box

VM Series Splice Box

General

Catalog Number

VMA3B

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Product Family

Lighting

Series

VM Series

UPC

783936786490

Dimensions

Hub Size

1"

Weight

2.9 lb