Image of VMD4B VMD4B - VM 1¼" 25° Stanchion Mount

VMD4B - VM 1¼" 25° Stanchion Mount

Brand: Killark

Catalog ID: VMD4B

VM Series 1¼" 25° Stanchion Mount

VM Series Splice Box

General

Catalog Number

VMD4B

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Stanchion 25°

Series

VM Series

UPC

783936786629

Dimensions

Hub Size

1-1/4"

Weight

3.8 lb

Certifications And Compliance

EU RoHS Indicator