Image of VMER40 VMER40 - VM 7-3/4" Enclosed Reflector
Image of VMER40 VMER40 - VM 7-3/4" Enclosed Reflector

VMER40 - VM 7-3/4" Enclosed Reflector

Brand: Killark

Catalog ID: VMER40

VM 7-3/4" Enclosed Reflector

Glass lens enclosed reflector for use on VM Series luminaries

General

Catalog Number

VMER40

Finish Type

Anodized

Material

Aluminum

Optic Type

Enclosed Reflector With Glass Lens

Product Family

Lighting

UPC

783936781136

Dimensions

Weight

7.5 lb