

Brand: Killark
Catalog ID: VMPA-17
30º angle reflector for MB Series.
Application
For use with MB Series lighting.
Catalog Number
VMPA-17
Color
White
Finish Type
Natural
Material
Fiberglass Reinforced Polyester
Product Family
Lighting
Reflector Type
30º Angle
Type
Fiberglass 30º Angle Reflector
UPC
783936995434
Dimensions
18.75 in x 18.75 in x 10 in
Gross Weight with Packaging
2.47
Height
10 in
Length
18.75 in
Width
18.75 in
Carton Quantity
5