Brand: Killark
Catalog ID: VMX2B
VM Series Splice Box
Catalog Number
VMX2B
Color
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Series
VM Series
UPC
783936786520
Hub Size
3/4"
Weight
4.1 lb