Image of VPLCG-100 VPLCG-100 - V Series - Polycarbonate Globe - 75 W A-19 Lamp

VPLCG-100 - V Series - Polycarbonate Globe - 75 W A-19 Lamp

Brand: Killark

Catalog ID: VPLCG-100

V Series - Polycarbonate Globe - 75 W A-19 Lamp

  • Electrostatically applied epoxy/polyester finish
  • Modular design
  • Hubs are threaded for attachment to conduit
  • Set screws in pendant fixture
  • Copper-free aluminum (less than .004%)

Cannot be used with guard or in high ambient temperature locations (40ºC/104ºF max.). Not UL Listed.

General

Application

For use with V Series lighting.

Catalog Number

VPLCG-100

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Polycarbonate

Optic Type

Globe Only

Series

  • V Series

Type

Polycarbonate Globe

UPC

783936791500

Dimensions

Dimensions

10.12 in x 4.68 in x 7.062 in

Gross Weight with Packaging

0.32

Height

7.062 in

Length

10.12 in

Width

4.68 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10