VSIH Series IEC-Style Explosion-Protected Receptacle (20A 2P+E 4h 100-130V)
Image of VSIH20R304 VSIH Series IEC-Style Explosion-Protected Receptacle (20A 2P+E 4h 100-130V)
*Representative image
Image of VSIH20R304 VSIH Series IEC-Style Explosion-Protected Receptacle (20A 2P+E 4h 100-130V)

VSIH Series IEC-Style Explosion-Protected Receptacle (20A 2P+E 4h 100-130V)

Brand: Killark

Catalog ID: VSIH20R304

VSIH Series IEC-Style Explosion-Protected Receptacle (20A 2P+E 4h 100-130V)

  • Color-coding and IEC-Style Pin Configuration makes it impossible to mate plugs and receptacles of different voltages and amperage ratings
  • Interlocked switch mechanism prevents accidental removal of plug from receptacle under load
  • Electrical Configurations available from 16A to 125A, 100V to 690VAC
  • IP66 Ingress Protection (IP) ratings when product is mated and/or covers are tightened
  • Glass-Reinforced Polyester (GRP) non-metallic material, for excellent mechanical strength and long product life
  • Removable Gear Tray allows for easier wiring to internal disconnect switch
  • Available accessories include Auxiliary Contacts (up to 2), Earth Stud, and Continuity Earth Plate

Killark VersaMate® VSIH Series of IEC-Style Explosion-Protected devices provide for a plug/receptacle solution in hazardous location areas requiring ATEX/IECEx ratings. IP66 weather-ingress ratings allow for indoor and outdoor use, and GRP (Glass-Reinforced Polyester) non-metallic construction ensures the ultimate in corrosive resistance. Receptacles incorporate a Mechanical Interlock Mechanism for Dead-Front construction. This feature ensures that the switch cannot be turned on without a fully inserted plug; plug cannot be removed with switch in “ON” position, preventing possibly damaging arcs and sparks).

General

Catalog Number

VSIH20R304

Color Code

Red

Material

GRP (Glass-Reinforced Polyester)

Product Family

Plugs & Receptacles

Receptacle Type

Mechanically Interlocked

Series

VSIH Series

Type

Pin & Sleeve

UPC

783936182476

Dimensions

Hub Size

M32

Weight

7.72 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

480-500 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Certifications And Compliance

ATEX File Number

INERIS 20 ATEX 0022X

Hazardous Rating(s)

  • Zones 1 & 2
  • Zones 21 & 22

IECEx File Number

IECEx INE 20.0020X

IP Rating

IP66

Operational

Temperature Range

(T4) -50°C to +60°C;(T5) -50°C to +40°C