


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL5201
Catalog Number
HBL5201
Color
Gray
Material
Thermoplastic
Number of Gang(s)
1-Gang
Specifications
Material - Thermoplastic
Style
Vertical Mount Toggle
Type
Covers
UPC
783585197975
Weight
0.25 lb
Industry Standard(s)
Number of Gang(s)
1-Gang
Carton Quantity
10