




Brand: Hubbell Wiring Device-Kellems
Catalog ID: NPS26W
More Style In a Snap - Snap-on screwless wallplates offer a clean, elegant look that can be installed in seconds. Screw the mounting sub-plate onto the device and press the snap-on wallplate into place. Snaps securely hold the wallplate to the sub-plate.
Catalog Number
NPS26W
Color
White
Material
Polycarbonate
Number of Gang(s)
1-Gang
Size
Standard
Style
1-Decorator
Type
Snap-On
UPC
883778306167
Size
Standard
Weight
0.06 lb
Standards - RoHS Compliance Status
CM
Number of Gang(s)
1-Gang
Carton Quantity
25
Pallet Quantity
12000