Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL328DCP
Hubbell has a DC rated electrical system designed specifically for larger electric fishing reel systems. Up until now, larger electric fishing reel systems typically utilized conventional 30 Amp AC rated devices since an appropriately rated DC system was not available. The system features a corrosion-resistant plug, connector body and receptacle and can be used along with a Hubbell outlet box and weatherproof cover plate to complete the installation. These devices are all rated at 28 Volt DC and applicable for all 12, 24 and 32 Volt DC fishing reel systems. The devices are UL listed and CSA certified. All devices are made of high-visibility yellow nylon that is impact resistant and UV stabilized for longer life. Also, the contacts are nickel plated for corrosion resistance.
Application
Electric Fishing Reel Devices
Catalog Number
HBL328DCP
Color
Yellow
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Contact Manufacturer
Item Type
Insulgrip
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Specifications
UPC
783585353128
Display Size
Standard Sized
Amperage Rating
30 A
Connectivity
Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Phase
Single Phase
Voltage Rating
28V DC kV
Voltage Rating Description
28V DC kV
Wattage
840
Cord Type
All Listed Portables
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #8 AWG
Industry Standard(s)
UL Listed
Nema Rating
Non-NEMA
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
720