Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Stainless Steel
Image of SS720 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Stainless Steel
Image of SS720 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 1.60" Opening, Standard Size, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS720

Twist-Lock® Devices, Wallplates, 1-Gang, Accessories for 20 and 30 Amp 3, 4 and 5 Wire Devices, Stainless steel 302/304, .035 in. (0.9), horizontal brushed finish

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Used with Single Receptacles with Face Dia. 1.60" (40.6)

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Catalog Number

SS720

Color

Construction

Stamped

Cutout

1) 1.60" Opening

EU RoHS Indicator

Item Type

Wallplates, 1-Gang

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Operating Temperature

-40°C to 85 °C

Orientation

Vertical Mount

Size

1-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 Stainless Steel, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - 1-Single
  • Plate Type - 1-Gang

Style

For 20A and 30A 3-5 Wire Devices

Type

Plates

UPC

883778201165

Dimensions

Display Size

Standard Sized

Size

1-Gang

Thickness

0.035

Weight

0.1 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

-40°C to 85 °C

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

12600