Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Aluminum
Image of SA723 Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Aluminum

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SA723

Wallplates and Boxes, Metallic Plates, 1- Gang, 1) 2.15" Opening, Standard Size, Aluminum.

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Application

Catalog Number

SA723

EU RoHS Indicator

Yes

Item Type

Material

Aluminum

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 SS, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 2.16 in Hole

Type

Single

UPC

883778200076

Dimensions

Size

Standard

Thickness

0.05

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10