Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel
Image of SS72 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel
Image of SS72 Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: SS72

Wallplates and Boxes, Metallic Plates, 2- Gang, 1) 1.40" Opening, Standard Size, Stainless Steel

Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.

  • Ideal for highly corrosive environments
  • Non-magnetic
  • Protective plastic film helps to prevent scratches and damage

Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation

General

Catalog Number

SS72

Color

Construction

Stamped

Cutout

2) 1.40" Opening

EU RoHS Indicator

Item Type

Screw Mount

Material

Stainless Steel

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

2-Gang

Specifications

  • Appearance - Horizontal brushed appearance
  • Mounting Screws - 302/304 Stainless Steel, Slotted head
  • Plate Material - Stainless steel 302/304
  • Plate Openings - 2-Single
  • Plate Type - 2-Gang

Style

2-Single - 1.40 in. Hole

Type

Plates

UPC

883778201158

Dimensions

Display Size

Standard Sized

Size

2-Gang

Thickness

0.035

Weight

0.017 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Logistics

Carton Quantity

10

Pallet Quantity

8000