

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SS23
Stainless steel wallplates provide solutions for a variety of industrial and commercial applications. 302/304 Type Stainless Steel Non-magnetic: 18.0% Chromium, 8% Nickel - Ideal for highly corrosive environments such as hospitals, food processing, static free requirements and more; ideal for environments subjected to heavy abuse. 430 Type Stainless Steel Magnetic: 17.0% Chromium, less than 0.5% Nickel - Aesthetically identical to the 302/304 type stainless steel wallplates and are best suited for environments where corrosion resistance is less critical; ideal for standard commercial use. Smooth Solid Brass - Provides a plush appearance with the durability of metal; finish is lacquer coated to inhibit oxidation. Anodized Aluminum - Non-magnetic and corrosion resistance for a wide range.
Protective film helps to prevent scratches and damageProvides a plush appearance with the durability of metalBrass and Aluminum are lacquer coated to inhibit oxidation
Catalog Number
SS23
Color
Construction
Stamped
Cutout
Blank
EU RoHS Indicator
Item Type
Screw Mount
Material
Stainless Steel
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Size
2-Gang
Specifications
Style
Box Mounted
Type
Plates
UPC
883778200861
Display Size
Standard Sized
Size
2-Gang
Thickness
0.035
Weight
0.015 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Number of Gang(s)
2-Gang
Orientation
Vertical Mount
Carton Quantity
10
Pallet Quantity
8000