

Brand: Hubbell Wiring Device-Kellems
Catalog ID: SWP8
Usefull in correctional facilities Security Wallplates are a one piece #14 cold rolled zinc plated steel for abuse resistanceTamper-proof screws make sure the plate stays where it isFive stage baked white polyester powder enamel finish for
Application
Protection against contact of live terminals and wiring. Provides finished look to installation.
Catalog Number
SWP8
Color
White
Construction
Stamped
Cutout
1) Duplex
EU RoHS Indicator
Item Type
Security Series
Material
Steel, Zinc Plated
Material - Mounting Hardware
Screw Mounting
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Specifications
Style
1-Duplex
Type
Security
UPC
783585002828
Display Size
Oversized
Thickness
0.55
Weight
1 lb
EU RoHS Indicator
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Orientation
Vertical Mount
Carton Quantity
50
Pallet Quantity
2000