Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum
Image of 7770 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum
Image of 7770 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

Brand: Bryant

Catalog ID: 7770

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Cast Aluminum

  • 1- Gang
  • 1) 50A Locking Opening
  • Standard Size
  • Cast Aluminum

Standard Product

General

Application

Locking Devices

Catalog Number

7770

Construction

Cast

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

50A 3 and 4-Wire

Size

Standard

Style

For 50A Locking Plugs

Type

Weatherproof Covers

UPC

781786629905

Dimensions

Display Size

2-Gang

Size

Standard

Configuration

Knockouts

None

Number Of Outlets

50A 3 and 4-Wire

Logistics

Carton Quantity

5