

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WP8H
Catalog Number
WP8H
Color
Gray
Material
Aluminum, Cast
Number of Gang(s)
2-Gang
Specifications
Style
Horizontal Mount Duplex
Type
Covers
UPC
783585148854
Weight
0.4 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
10