

Brand: Hubbell Wiring Device-Kellems
Catalog ID: WP8V
Catalog Number
WP8V
Color
Gray
Material
Aluminum, Cast
Number of Gang(s)
1-Gang
Specifications
Style
Vertical Mount Duplex
Type
Covers
UPC
783585148847
Weight
0.3 lb
Industry Standard(s)
UL Listed
Number of Gang(s)
1-Gang
Carton Quantity
20