
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1795
Standard Product
Catalog Number
HBL1795
Color
Clear
Construction
Molded
EU RoHS Indicator
Item Type
Weatherproof Plates
Knockouts
None
Material
Silicone
Material - Mounting Hardware
Vertical FS/FD Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Series
Weatherproof Plates
Style
Press Switch/AC Toggle
Type
Weatherproof Plates
UPC
783585808949
Length
4.63 in
Weight
0.25 lb
Width
2.94 in
EU RoHS Indicator
Industry Standard(s)
UL Listed
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
1540