Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical
Image of WP26V Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical
Image of WP26V Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical
Discontinued

Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical

Brand: Hubbell Wiring Device-Kellems

Catalog ID: WP26V

Wallplates and Boxes, Weatherproof Covers, 1-Gang, GFCI Opening, Cast Zinc, Vertical

  • 1-Gang
  • GFCI Opening
  • Cast Zinc

While-In Use Weatherproof

General

Application

1) Decorator Opening

Catalog Number

WP26V

Construction

Cast

Item Type

Weatherproofing Covers

Knockouts

None

Material

Aluminum, Cast

Material - Mounting Hardware

Vertical Box Mount- Mounting Screws

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Specifications

  • Gasket - Neoprene
  • Material - Aluminum
  • Mounting Screws - Zinc plated steel

Style

Vertical Mount Decorator

Type

Covers

UPC

783585148861

Dimensions

Display Size

1-Gang

Weight

0.3 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Configuration

Knockouts

None

Number of Gang(s)

1-Gang

Number Of Outlets

1-Device

Logistics

Carton Quantity

10