



Brand: Hubbell Wiring Device-Kellems
Catalog ID: RW57300
While-In Use Weatherproof
Application
Duplex, Decorator, Toggle, 1.34", 1.40", 1.60", 1.72", 2.03", 2.15"
Catalog Number
RW57300
Color
Gray
Construction
Molded
EU RoHS Indicator
Item Type
Weatherproofing Covers
Knockouts
None
Material
Polycarbonate, High Impact
Material - Mounting Hardware
Vertical Box Mount- Mounting Screws
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Size
Standard
Specifications
Style
Vertical Mount
Type
While-In-Use Covers
UPC
883778303777
Display Size
1-Gang
Size
Standard
EU RoHS Indicator
Industry Standard(s)
UL Listed - Canadian and U.S.
Knockouts
None
Number of Gang(s)
1-Gang
Number Of Outlets
1-Device
Carton Quantity
10
Pallet Quantity
1050