Image of HBL60CM84A Watertight Series, FD Box, 1" NPT, Yellow

Watertight Series, FD Box, 1" NPT, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM84A

Watertight Series, FD Box, 1" NPT, Yellow

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

  • Watertight Series
  • FD Box
  • 1" NPT
  • Yellow

General

Catalog Number

HBL60CM84A

Color

Yellow

EU RoHS Indicator

Style

(2) 1" NPT Hubs, FD Box

Type

Boxes

UPC

783585528809

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

5

Pallet Quantity

630