Image of 5606-0 Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray

Brand: Bell

Catalog ID: 5606-0

Weatherproof Lampholder, 75-150W Par 38 Lamps, Gray

General

Adjustable Detection Sensitivity

No

Catalog Number

5606-0

Color

Gray

Construction

Metallic

Dusk to Dawn

No

EU RoHS Indicator

Fixture Type

Architectural;Flood;Swivel

Glass/Lens Type

No Glass/Lens

Light Source

  • Incandescent
  • PAR 38

Material

Die Cast Aluminum

Type

Lighting

UPC

050169560600

Weather Resistant

Yes

Dimensions

Cubic Capacity

20.9475 cu.in

Depth

4.75 in

Height

2.1 in

Package Height

2.094 in

Package Length

5 in

Package Weight

0.387 lb

Package Width

2.094 in

Range of Motion

180 °

Weight

0.32 lb

Width

2.1 in

Certifications And Compliance

Certified Listed

  • UL Listed
  • CSA Certified

ENERGY STAR Certified

No

EU RoHS Indicator

Industry Standard(s)

UL 1598

Operational

Adjustable Detection Sensitivity

No

Adjustable Lamp Head

Yes

Weather Resistant

Yes

Logistics

Carton Quantity

30

Packaging Type

Shrinkwrap

Pallet Quantity

4500

Standard Package

30