
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6023
Standard Product
Application
Catalog Number
HBL6023
Color
Black
Environmental Conditions
Weatherproofing Accessory
EU RoHS Indicator
No
Item Type
Material
Elastomer / Elastomeric
Material - Mounting Hardware
Device Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Material - Thermoplastic Elastomer
Style
For 15A 2 and 3-Wire Devices
Type
Weatherproof Boot
UPC
783585752433
Weight
0.15 lb
Environmental Conditions
Weatherproofing Accessory
EU RoHS Indicator
No
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Cord Type
All Portable
Carton Quantity
20
Pallet Quantity
1800