Image of HBL60CM35 Weatherproofing Boots, Weatherproof Device Boot, Yellow

Weatherproofing Boots, Weatherproof Device Boot, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL60CM35

Weatherproofing Boots, Weatherproof Device Boot, Yellow

Standard Product

General

Application

Short Boot for 20 and 30A 4 and 5-Wire

Catalog Number

HBL60CM35

Color

Yellow

EU RoHS Indicator

Yes

Item Type

Weatherproofing Boots

Material

Elastomer / Elastomeric

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Specifications

Material - Thermoplastic Elastomer

Style

For 4 and 5-Wire Devices

Type

Weatherproof Boot

UPC

783585752570

Dimensions

Weight

0.35 lb

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Environmental - Moisture Resistance - IP55
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)

Logistics

Carton Quantity

10