WEEB-SSR, WEEB Top Clamp Washer, 1.7" L, 1.35" W, Rigid
Image of WEEB-SSR WEEB-SSR, WEEB Top Clamp Washer, 1.7" L, 1.35" W, Rigid

WEEB-SSR, WEEB Top Clamp Washer, 1.7" L, 1.35" W, Rigid

Brand: Burndy

Catalog ID: WEEB-SSR

304 Stainless Steel Electrical Equipment Bond Washer; 1.70" Length; 1.35" Width; 0.27" Height; .37" Hole; Rigid.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

General

Application

WEEB washers offer a simple, low cost method to bond any non-conductive coated surfaces together reducing time, labor costs and the amount of copper wiring. WEEB's patented teeth pierce through most non-conductive coatings and embed into the underlying metal creating a bonding connection between the mounting surface and coated metal component that it is installed on or between.

Catalog Number

WEEB-SSR

Item Type

4D

Material

304 Stainless Steel

UPC

781810537664

UPC 14 Digit GTIN

00781810537664

Dimensions

Dimension - Thread Size

-

Dimensions

1.7 in x 1.35 in x 0.27 in

Height

0.27 in

Length

1.7 in

Package Height

5.5 in

Package Length

12.3 in

Package Weight

8.47 lb

Package Width

11.75 in

Width

1.35 in

Certifications And Compliance

Certification - CSA Approved

N

Certification - cULus

N

Certification - ETL

Y

Certification - UL Recognized

Y

Certified Listed

UL467 Recognized

Industry Standard(s)

UL467 Recognized

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

4000

Pallet Quantity

32000