Welded 4-Gang Box, 1-5/8 in. Depth, with Sixteen 1/2 & 3/4 in. Concentric Knockouts, Six 1/2 in. Knockouts, and Four 3/4 in. Knockouts
Image of 953 Welded 4-Gang Box, 1-5/8 in. Depth, with Sixteen 1/2 & 3/4 in. Concentric Knockouts, Six 1/2 in. Knockouts, and Four 3/4 in. Knockouts

Welded 4-Gang Box, 1-5/8 in. Depth, with Sixteen 1/2 & 3/4 in. Concentric Knockouts, Six 1/2 in. Knockouts, and Four 3/4 in. Knockouts

Brand: Raco

Catalog ID: 953

Welded 4-Gang Box with Multiple Knockouts: 1-5/8 in. Depth, Sixteen 1/2 & 3/4 in. Concentric, Six 1/2 in., and Four 3/4 in.

Enhance your electrical projects with the RACO 4-Gang Box. This welded, 1-5/8 inch deep box is built to last and features sixteen 1/2 & 3/4 inch concentric knockouts, six 1/2 inch knockouts, and four 3/4 inch knockouts, offering flexibility for various wiring setups. Ideal for both residential and commercial use, its robust design supports easy installation and maintenance, aligning with standard wall plates for a clean, professional look. Perfect for handling multiple device configurations, this box ensures efficient power distribution and device installation.

  • Simplify installation with gang boxes that eliminate the need to assemble multiple boxes
  • Includes 1/2" and 3/4" concentric knockouts to accommodate diverse wiring methods
  • Features a bottom knockout pattern with 3-1/2" and 2-3/4" options at each box end
  • Compatible with both flat and 3/4" raised device covers
  • Supports low voltage partitions #947 or #949 for organized setups
  • Device spacing is designed to align with standard wall plates for a uniform appearance
  • Ideal for centralized setups with multiple wiring devices
  • Comes equipped with sixteen 1/2 & 3/4 in. concentric knockouts for flexible configurations
  • Offers 3/4 in. raised mud rings and flat covers to fit all sizes
  • Provides a generous 72.8 cu. in. capacity for extensive wiring needs

The RACO 4-Gang Box features a robust 72.8 cu. in. capacity and sixteen versatile 1/2 & 3/4 in. concentric knockouts, making it perfect for efficient, centralized installations of multiple wiring devices.

General

Bracket Type

No Bracket

Catalog Number

953

Color

Gray

EU RoHS Indicator

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Material

Steel

Number of Gang(s)

4-Gang

Type

Box

UPC

050169009536

Wiring System

Conduit

Dimensions

Actual Depth

1.89 in

Cubic Capacity

72.8 cu.in

Depth

1.625 in

Height

4.53 in

Weight

1.765 lb

Width

10.49 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;3/4 in;1/2-3/4 in Concentric

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

5

Pallet Quantity

720